HUBBELL WIRING DEVICE-KELLEMS
1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass
Image of SF2525 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF2525

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 3/4" Threaded Opening, Brass

  • One Piece Brass Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mounting Hardware Included

Standard Product

General

Accessory Type

Floorbox Cover

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF2525

Color

Brass

Construction

Machined

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Round Cover Flange Combo

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Screw Mount

Mounting Type

Screw Mount

Number Of Outlets

2 1/8" x 3/4"

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series

Size

6.25 in Dia. x 0.25 in

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 3/4"
  • Cover Style - Round
  • Offering - 6.25" Diameter

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006628

Dimensions

Display Size

6.25" Dia

Height

0.25 in

Size

6.25 in Dia. x 0.25 in

Width

6.25 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 3/4"

Logistics

Carton Quantity

10

Pallet Quantity

840