Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFA3925
Accessory Type
Floorbox Cover
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
SFA3925
Color
Brushed Aluminum
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Item Type
Round Cover Flange Combo
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
Screw Mount
Mounting Type
Screw Mount
Number Of Outlets
Duplex Flap
Series
Size
6.25 in Dia. x 0.25 in
Sub Brand
Flush Concrete Floor Boxes
Type
Above Floor Service Fitting Plate
Type of Use
Carpet
UPC
783585222141
Display Size
6.25" Dia
Height
0.25 in
Width
6.25 in
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
1260