Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFA3926
Accessory Type
Floorbox Cover
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
SFA3926
Color
Brushed Aluminum
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Aluminum
Item Type
Round Cover Flange Combo
Material
Cast Aluminum
Material - Mounting Hardware
Mounting Adapter and Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
Style Line® Decorator Flap
Series
Size
6.25 in Dia. x 0.25 in
Sub Brand
Flush Concrete Floor Boxes
Type of Use
Carpet
UPC
783585696447
Display Size
6.25" Dia
Height
0.25 in
Width
6.25 in
Industry Standard(s)
Carton Quantity
10