
Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2481
Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs
Application
Single Service In-Floor Delivery Systems
Application - For Use On
Wood
Catalog Number
B2481
Color
Brass Flange
Construction
Fabricated
EU RoHS Indicator
No
Item Type
3A
Knockouts
1) 1/2"-1", 1)1/2"- 1 1/4"
Material
Galvanized Stamped Steel
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Series
Flush Rectangular - B24 Series
Specifications
Sub Brand
Flush Floor Boxes for Wood Floors
Type
1-Gang Rectangular Galvanized Stamped Steel Box
UPC
783585104270
UPC 14 Digit GTIN
007818104606411
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Dimensions
4.5 in x 3.2 in x 3.13 in
Height
3.13 in
Length
4.5 in
Width
3.2 in
Cable Entry
From Top
Conductor - Copper Solid Size Range
N/A
Conductor - Copper Str Size Range
N/A
Conductor - Rigid Pipe Size Range
N/A
Certification - ETL
No
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Knockouts
1) 1/2"-1", 1)1/2"- 1 1/4"
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Carton Quantity
4
Pallet Quantity
448