
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBC2500
1-Gang stamped steel replacement round adjustment collar ships with (4) #8-32 mounting screws. Ships with FB2536, FB2537, FB2527, FB2529 flush concrete floorboxes. Collar have natural finish.
Includes Mounting Screws
Application
Replacement Floorbox Collar
Catalog Number
FBC2500
Color
Natural
Construction
Fabricated
Material
Pregalvanized Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
1-Gang
Series
Floor Boxes
Size
1-Gang
Style
Flanged
Type
In Floor
UPC
783585696126
Dimensions
4.68 in x 4.68 in x 0.86 in
Dimensions Metric
118.9 mm x 118.9 mm x 21.9 mm
Height
0.86 in
Height Metric
21.9 mm
Length
4.68 in
Length Metric
118.9 mm
Size
1-Gang
Width
4.68 in
Width Metric
118.9 mm
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
25