HUBBELL WIRING DEVICE-KELLEMS
10 x 10 in. Flush Mount Cover for 8 x 8 in. Grand Slam Junction Boxes
Image of HBLSCF0808RC 10 x 10 in. Flush Mount Cover for 8 x 8 in. Grand Slam Junction Boxes
Image of HBLSCF0808RC 10 x 10 in. Flush Mount Cover for 8 x 8 in. Grand Slam Junction Boxes
Image of HBLSCF0808RC 10 x 10 in. Flush Mount Cover for 8 x 8 in. Grand Slam Junction Boxes
Discontinued

10 x 10 in. Flush Mount Cover for 8 x 8 in. Grand Slam Junction Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSCF0808RC

Ceiling Boxes, 8 x 8 in. Flush Mount Cover for Grand Slam Junction Box

  • 10" x 10" flush junction box cover
  • For use with 8" x 8" Grand Slam Junction Boxes
  • Replaces cover that ships with box

Includes cover mounting screws

General

Accessory Type

Covers

Application

Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box

Catalog Number

HBLSCF0808RC

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697543

Dimensions

Weight

2.25 lb

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1