HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10RCJ 100A UNFUSED, 4X REP COVER W/ JOG

100A UNFUSED, 4X REP COVER W/ JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10RCJ

100A UNFUSED, 4X REP COVER W/ JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • Accepts up to 2 Auxiliary contacts

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10RCJ

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

Jog

Type

Accessories

UPC

783585640181

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer