HUBBELL WIRING DEVICE-KELLEMS
Image of HBLSC121204STRC 12 x 12 in. Grand Slam Junction Box with built in STAB-IT® clamps, Knockouts
Image of HBLSC121204STRC 12 x 12 in. Grand Slam Junction Box with built in STAB-IT® clamps, Knockouts
Image of HBLSC121204STRC 12 x 12 in. Grand Slam Junction Box with built in STAB-IT® clamps, Knockouts

12 x 12 in. Grand Slam Junction Box with built in STAB-IT® clamps, Knockouts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSC121204STRC

Ceiling Boxes, 12 x 12 in. Grand Slam Junction Box with built in STAB-IT® clamps, Knockouts

  • 12" x 12" x 4" large capacity junction box
  • Includes box with KOs, surface mount cover and two raised ground bars
  • Innovative STAB-IT® clamp has been tested at over 3X's faster than traditional MC connectors
  • Designed and quick installation of flex, MC, MCI, MCI-A, HCF, AC and EMT
  • Concentric knockouts on side and back for easy access

Includes cover and ground bars

Product details

General

Application

Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box

Catalog Number

HBLSC121204STRC

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

(12) 1/2" & 3/4" Concentric, (9) 3/4" & 1" Concentric, (8) 1" & 1-1/4" Concentric

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697536

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1