HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4MG15 15A 4 outlet HCOA
Image of HBL4MG15 15A 4 outlet HCOA

15A 4 outlet HCOA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4MG15

15A 4 outlet HCOA

  • Industry first offering of UL Listed power strips that are for use in Patient Care Areas
  • Approved by CMS (Center for Medicaid and Medicare Services) for use in all types of health care facilities
  • Tamper resistant covers

General

Catalog Number

HBL4MG15

Color

White

Number Of Outlets

4

Series

HCOA

Type

Hospital Grade

UPC

783585588247

Dimensions

Weight

4.8 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Cord Length

15 ft

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

5