


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6RPT6
Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.
Catalog Number
HBL6RPT6
Color
White
Number Of Outlets
6
Product Family
RPT
Type
Hospital Grade
UPC
783585452470
Weight
2.95 lb
Current / Amperage Rating
15 A
Voltage Rating
125 V
Cord Length
6 ft
Number Of Outlets
6
Carton Quantity
5