HUBBELL WIRING DEVICE-KELLEMS
Image of RCT201NI 15A Kitchen Counter Receptacle, Flush Mount, Nickel
Image of RCT201NI 15A Kitchen Counter Receptacle, Flush Mount, Nickel
play
play
Tamper-Resistant Receptacles
+3
Countertop Receptacles

15A Kitchen Counter Receptacle, Flush Mount, Nickel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCT201NI

15A Kitchen Counter Receptacle, Flush Mount, Nickel

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Spill water tested
  • UL Listed for countertop installation.
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installations - simply drop in and tighten.

General

Catalog Number

RCT201NI

Color

Nickel

Product Family

Countertop Receptacle

Style

Flush

Type

Power Only

UPC

883778308031

Dimensions

Dimensions

4.20 in x 4.20 in x 6.48 in

Height

6.48 in

Length

4.2 in

Weight

1.55 lb

Width

4.2 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

560