



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCT200BK
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Catalog Number
RCT200BK
Color
Black
Product Family
Countertop Receptacle
Style
Surface
Type
Power Only
UPC
883778307928
Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Weight
1.55 lb
Width
4.2 in
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Number Of Poles
2
Number Of Wires
3
Nema Rating
5-15R
Carton Quantity
10 EA
Pallet Quantity
480