HUBBELL WIRING DEVICE-KELLEMS
2.0 Cable Splitters, (1) In- (3) Out, 8 Wire-3 Hot
Image of SP83 2.0 Cable Splitters, (1) In- (3) Out, 8 Wire-3 Hot

2.0 Cable Splitters, (1) In- (3) Out, 8 Wire-3 Hot

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP83

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Cable Splitters, (1) In- (3) Out, 8 Wire-3 Hot

Splitters, connected in line with the extender cables, allow for the powering of multiple floor boxes from one extender whip at the zone distribution box. They are designed for one extender cable in and up to three extender cables out.

  • 2.0 Splitter
  • Distributes up to Three Locations (One “IN”, Three “OUTS”), Three Hot Circuits

Standard Product

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

SP83

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

Type

Splitter

UPC

783585445076

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Logistics

Carton Quantity

10