HUBBELL WIRING DEVICE-KELLEMS
2.0 Extender Cables, 332 Family, Female/Open Connection, 1' Length
Image of CEXT332FWL01XP 2.0 Extender Cables, 332 Family, Female/Open Connection, 1' Length

2.0 Extender Cables, 332 Family, Female/Open Connection, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT332FWL01XP

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 332 Family, Female/Open Connection, 1' Length

  • CONNEXION 2.0 Extender Cable
  • 332 Wiring Configuration
  • Female (power "IN") / Open End (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

332 Family, Female/Open Connection

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT332FWL01XP

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

Type

2.0 Extender Cable

UPC

783585526553

Dimensions

Length

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor