HUBBELL WIRING DEVICE-KELLEMS
2.0 Furniture Feed Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads
Image of ZB332C3W1PIN 2.0 Furniture Feed Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

2.0 Furniture Feed Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ZB332C3W1PIN

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Furniture Feed Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.

  • Junction Furniture Feed Box
  • Pre-attached Power “IN” Connector
  • 332 Wiring Configuration

Standard Product

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZB332C3W1PIN

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

UPC

783585526119

Dimensions

Dimensions

3.8 in x 3.8 in x 2.6 in

Height

2.6 in

Length

3.8 in

Width

3.8 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus