HUBBELL WIRING DEVICE-KELLEMS
Image of ZB422S2C4W1PIN 2.0 Furniture Feed Boxes, 422, 2+2 Wiring Configuration, (1) Output Whip, (4) Circuit, (4) Circuit per Whip, Open Leads
Image of ZB422S2C4W1PIN 2.0 Furniture Feed Boxes, 422, 2+2 Wiring Configuration, (1) Output Whip, (4) Circuit, (4) Circuit per Whip, Open Leads
Image of ZB422S2C4W1PIN 2.0 Furniture Feed Boxes, 422, 2+2 Wiring Configuration, (1) Output Whip, (4) Circuit, (4) Circuit per Whip, Open Leads

2.0 Furniture Feed Boxes, 422, 2+2 Wiring Configuration, (1) Output Whip, (4) Circuit, (4) Circuit per Whip, Open Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ZB422S2C4W1PIN

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Furniture Feed Boxes, 422, 2+2 Wiring Configuration, (1) Output Whip, (4) Circuit, (4) Circuit per Whip, Open Leads

Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.

  • Junction Furniture Feed Box
  • Pre-attached Power “IN” Connector
  • 422 Wiring Configuration

Product details

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZB422S2C4W1PIN

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

Sub Brand

Connexions Zone Distribution System

UPC

783585544434

Dimensions

Dimensions

3.8 in x 3.8 in x 2.6 in

Height

2.6 in

Length

3.8 in

Width

3.8 in

Certifications And Compliance

Industry Standard(s)

cULus