HUBBELL WIRING DEVICE-KELLEMS
(2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"
Image of CFBHUB125PVC (2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"
Buy America(n) Qualified

(2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBHUB125PVC

Concrete Floorboxes, Recessed, (2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

  • Field Installed 1-1/4" PVC Hubs
  • Offset Design Allows for Easy Conduit Installation
  • Mounting Screws Included:Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

PVC Hubs, 2" with Reducers

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBHUB125PVC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

Metallic and PVC Floor Boxes

UPC

783585695105

Conductor Related

Cable Entry

(2) PVC Conduit Hubs

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10