HUBBELL WIRING DEVICE-KELLEMS
2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire
Image of PWFBMPCR20GRY 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire
Image of PWFBMPCR20GRY 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire
play
SystemOne Recessed Floor Boxes

2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PWFBMPCR20GRY

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRY with 18" Stranded Wire

Pre-wired recessed floorbox subplate included factory installed receptacle and wire leads.

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • Device Plate with Pre-wired NEMA 5-20 Duplex Receptacle
  • 8" Stranded Wire Leads
  • Single screw subplate mounting reduces installation time.

CR20GRYP2 with Stranded Wire

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

PWFBMPCR20GRY

Color

Steel Plate Gray Receptacle

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Steel Plate, Composite Receptacle

Mounting Method

Mounts to Box

Mounting Type

  • (1) Screw Mount
  • (1) Screw Mount

Number Of Outlets

1-Duplex

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang;10-Gang

Style

  • Floor Boxes
  • In Floor
  • Sub-Plates

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Plate With Devices

UPC

783585459585

Dimensions

Length

5.01 in

Length Metric

127.25 mm

Size

2-Gang;4-Gang;6-Gang;10-Gang

Weight

0.38 lb

Width

2.04 in

Width Metric

51.82 mm

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number Of Outlets

1-Duplex

Logistics

Carton Quantity

15

Pallet Quantity

1170