HUBBELL WIRING DEVICE-KELLEMS
Image of HBL702F 2-Device Cable Protector Plate, Flat
Image of HBL702F 2-Device Cable Protector Plate, Flat
Image of HBL702F 2-Device Cable Protector Plate, Flat

2-Device Cable Protector Plate, Flat

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL702F

Wall Boxes, 2-Device Cable Protector Plate, Flat

  • Flat - two gang covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Steel construction
  • Mounts an electrical switch or receptacle
  • 1 in. raised design
  • UL and CSA safety listings
  • Angled mounting slots ease installation

Reusable; Protects box interior

Product details

General

Accessory Type

Covers

Application

Sheetrock

Catalog Number

HBL702F

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697222

Certifications And Compliance

Certified Listed

UL Listed, CSA Certified

Industry Standard(s)

UL Listed, CSA Certified

Logistics

Carton Quantity

50

Resources and downloads