HUBBELL WIRING DEVICE-KELLEMS
2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved
Image of AFB2G50CHI 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB2G50CHI

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

  • Chicago Approved Recessed 2-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

Chicago Approved

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFB2G50CHI

Color

Steel

Construction

Folded

Construction Material - Main

Steel

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Number of Gang(s)

2-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

Standard Sized Product

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box

UPC

783585447216

Dimensions

Dimensions

6.62 in x 12.67 in x 5.06 in

Height

5.06 in

Length

6.62 in

Size

Standard Sized Product

Width

12.67 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Drop-Into Floor

Number of Gang(s)

2-Gang