


Brand: Hubbell Wiring Device-Kellems
Catalog ID: SB3084
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet
Catalog Number
SB3084
Color
Brass
Construction
Machined
EU RoHS Indicator
Finish Type
Brass
Item Type
Rectangular Carpet Flange
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mechanical Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Flush Rectangular - PFB Series;Flush Rectangular - B24 Series
Size
1-Gang;2-Gang;3-Gang
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Rectangular Carpet Flange
Type of Use
Carpet
UPC
783585829944
Dimensions
8.13 in x 6 in x 0.47 in
Display Size
2-Gang
Height
0.47 in
Length
8.13 in
Size
1-Gang;2-Gang;3-Gang
Weight
0.371 lb
Width
6 in
EU RoHS Indicator
Industry Standard(s)
Mounting Method
Mechanical Mount
Carton Quantity
10
Pallet Quantity
1320