HUBBELL WIRING DEVICE-KELLEMS
2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Clear Polycarbonate
Image of S3084 2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Clear Polycarbonate
Image of S3084 2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Clear Polycarbonate

2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Clear Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3084

Flush Concrete Floor Box Series, 2-Gang Carpet Flange, Rectangular, 6.00" X 8.14", Clear Polycarbonate

  • Durable construction
  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

S3084

Color

Clear

Construction

Machined

EU RoHS Indicator

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 8.13"
  • Material - Clear Polycarbonate
  • Size - 2-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585123004

Dimensions

Display Size

2-Gang

Length

8.13 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.15 lb

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10