HUBBELL WIRING DEVICE-KELLEMS
2-Gang Non-Metallic Carpet Flange, Ivory
Image of PFBRFI2 2-Gang Non-Metallic Carpet Flange, Ivory

2-Gang Non-Metallic Carpet Flange, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRFI2

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 2-Gang Non-Metallic Carpet Flange, Ivory

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFI2

Color

Ivory

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Rectangular - PFB Series

Size

2-Gang

Specifications

  • Dimensions - 6.00" x 8.13"
  • Number of Gangs - 2-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848358

Dimensions

Display Size

2-Gang

Length

6 in

Size

2-Gang

Width

8.13 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

4