HUBBELL WIRING DEVICE-KELLEMS
Image of PT27A 2" Though Floor Fitting

2" Though Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT27A

Fire-Rated Poke-Through Pedestal Series, 2" Though Floor Fitting

2" Though Floor Fitting

Standard Product

General

Application

Through Floor Fitting

Catalog Number

PT27A

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

N/A

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Conduit Tube - 1/2 in. EMT power tube
  • Floor Thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 2 in. (50.8) diameter hole
  • Service Pedestal Options - FR280, FR480, FR680 Series

Style

Through-Floor Fittings

UPC

783585076157

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Fire Resistance - R8429
  • Outlet Box- E31999