



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCT221ALU
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Flush Mount
Application
Power on Counter Top
Catalog Number
RCT221ALU
Color
Aluminum
Construction
Fabricated
Construction Material - Main
221 Meunt
EU RoHS Indicator
Material
221 Meunt
Mounting Type
Number Of Outlets
1 Duplex
Product Family
Countertop Receptacle
Size
Standard Sized
Style
Flush
Sub Brand
Furniture Boxes
Type
Power Only
UPC
883778309540
Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Size
Standard Sized
Weight
1.55 lb
Width
4.2 in
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Cable Entry
Kos in Bottom
Number Of Poles
2
Number Of Wires
3
EU RoHS Indicator
Industry Standard(s)
UL
Nema Rating
5-20R
Number Of Outlets
1 Duplex
Carton Quantity
10
Pallet Quantity
480