HUBBELL WIRING DEVICE-KELLEMS
20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Black
Image of USB20AC5BKWR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Black

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB20AC5BKWR

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Black

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

  • Weather and Tamper Resistant Commercial Grade
  • Combination Ports, One Type A, One Type C
  • High Power 5 Amp, 5 Volt USB Output
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB20AC5BKWR

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Weather Resistant

Style

Style Line Decorator

Type

One Type A, One Type-C USB Port

UPC

883778309267

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-20R

Logistics

Carton Quantity

10