HUBBELL WIRING DEVICE-KELLEMS
2x2 Flush Duplex Series, Complete Unit, Black/Aluminum
Image of PT2X2ALU3 2x2 Flush Duplex Series, Complete Unit, Black/Aluminum

2x2 Flush Duplex Series, Complete Unit, Black/Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2ALU3

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Black/Aluminum

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Brushed Aluminum Flange
  • Includes Junction Box

Standard Product

General

Application

Through Floor Delivery, Cover and Flange

Application - For Use On

Carpet

Catalog Number

PT2X2ALU3

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Mounting Type

Screw Mount

Number Of Outlets

1) 20A 125V Duplex

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

2X2 Series

Type

Flush Fire Rated Poke Throughs

UPC

783585546582

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514A

Configuration

Knockouts

Number Of Outlets

1) 20A 125V Duplex