HUBBELL WIRING DEVICE-KELLEMS
2x2 Flush Duplex Series, Replacement Cover, Black
Image of PT2X2CBL 2x2 Flush Duplex Series, Replacement Cover, Black
Image of PT2X2CBL 2x2 Flush Duplex Series, Replacement Cover, Black

2x2 Flush Duplex Series, Replacement Cover, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2CBL

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Replacement Cover

  • PT2X2 Series Replacement Cover
  • Includes 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Includes Mounting Hardware

General

Catalog Number

PT2X2CBL

Color

EU RoHS Indicator

Finish Type

Black

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included

Style

FRPT - Complete Kits

UPC

783585531977

Dimensions

Weight

0.2 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Duplex Flip Covers

Number Of Outlets

(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included

Logistics

Carton Quantity

10