HUBBELL WIRING DEVICE-KELLEMS
Image of PT153112UP 3 Foot Portable PlugTrak®, 15 A
Image of PT153112UP 3 Foot Portable PlugTrak®, 15 A
Discontinued

3 Foot Portable PlugTrak®, 15 A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT153112UP

3 Foot Portable PlugTrak®, 15 A

USB, Portable, Tamper Resistant

General

Catalog Number

PT153112UP

Color

Office White

Number of Receptacles

4 Receptacles, 2 USB Ports

Series

Non-Metallic

Style

Portable Tamper Resistant with USB

Type

Single Circuit

UPC

783585450735

Dimensions

Dimensions

48 in x 6 in x 3.5 in

Height

3.5 in

Length

48 in

Weight

3 lb

Width

6 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cord Length

6 ft

Configuration

Number of Receptacles

4 Receptacles, 2 USB Ports