HUBBELL WIRING DEVICE-KELLEMS
3-Gang Flat Beveled Flange With Grounding Wire, Rectangular, 6.00" X 11.43", Brushed Aluminum
Image of SA3085WB 3-Gang Flat Beveled Flange With Grounding Wire, Rectangular, 6.00" X 11.43", Brushed Aluminum

3-Gang Flat Beveled Flange With Grounding Wire, Rectangular, 6.00" X 11.43", Brushed Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3085WB

Flush Concrete Floorboxes Series, 3-Gang Flat Beveled Edge Flange With (3) Grounding Wires, Rectangular, 6.00" X 11.43" X 0.125", Brushed Aluminum

3-Gang aluminum rectangular flat beveled edge surface flange can be installed onto a metallic or non-metallic 3-Gang flush rectangular Hubbell floorboxes. The flange has a brushed finish and includes (3) #12 AWG grounding wires 6" long. The flange overall dimensions are 6.00" X 11.43" X 0.125" high. The beveled edges on this low profile flange offers a softer installation transition when used on hard types of floor surface such as polished concrete. When used with the properly listed covers is UL514 Scrubwater compliant.

  • Three gang
  • Solid aluminum rectangular flat flange with beveled edges and brushed finish
  • Beveled edges provides a soother transition to solid flooring
  • Includes (3) 6" solid #12 AWG conductor grounding pigtail
  • Ships with mounting screws
  • Meets ADA standards for accessible design

Flat Aluminum Flange with Ground Wires

General

Application

For Use with Metallic and Nonmetallic Rectangular Flush Floorboxes

Catalog Number

SA3085WB

Color

Natural

Construction

Fabricated

Material

Aluminum

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

3-Gang

Series

Floor Boxes

Size

3-Gang

Style

Flanged

Type

In Floor

UPC

783585696379

Dimensions

Dimensions

6 in x 11.34 in x 0.125 in

Dimensions Metric

152.4 mm x 288.0 mm x 3.18 mm

Height

0.125 in

Height Metric

3.18 mm

Length

6 in

Length Metric

152.4 mm

Size

3-Gang

Width

11.34 in

Width Metric

288 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10