HUBBELL WIRING DEVICE-KELLEMS
3-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Image of PFBRG3 3-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Image of PFBRG3 3-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour
Buy America(n) Qualified

3-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRG3

Concrete Floorboxes, Flush, 3-Gang Rectangular PVC Box, 3.00" Minimum Depth of Pour

  • Non-corrosive plastic construction
  • Parallel conduit hubs reduce labor and material cost
  • Concrete cover, conduit reducers and conduit hub plugs included

PVC Construction; PVC Conduit Reducers and Closure Plugs Included; Removable Low Voltage Dividers Included

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRG3

Color

Gray

Construction

Molded

Knockouts

8) 1 1/4 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Product Family

Flush Rectangular - PFB Series

Size

3-Gang

Specifications

  • Cubic Inch Capacity - 14.3 cu. in. (234.3 cm3)
  • Hubs - Eight in Number with 1 1/4 Inch
  • Min. Depth of Pour - 3.00" (76.2)
  • Reducers - 1" to 3/4" and 1 1/4" to 1"

Sub Brand

Flush Concrete Floor Boxes

Type

3-Gang Rectangular

UPC

783585848327

Dimensions

Dimensions

10.04 in x 5.39 in x 6 in

Height

6 in

Length

10.04 in

Size

3-Gang

Weight

4.31 lb

Width

5.39 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

8) 1 1/4 in

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

1

Pallet Quantity

90