

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBRG3
PVC Construction; PVC Conduit Reducers and Closure Plugs Included; Removable Low Voltage Dividers Included
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBRG3
Color
Gray
Construction
Molded
Knockouts
8) 1 1/4 in
Material
Thermoplastic
Mounting Method
Cast Into Concrete
Number of Gang(s)
3-Gang
Product Family
Flush Rectangular - PFB Series
Size
3-Gang
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
3-Gang Rectangular
UPC
783585848327
Dimensions
10.04 in x 5.39 in x 6 in
Height
6 in
Length
10.04 in
Size
3-Gang
Weight
4.31 lb
Width
5.39 in
Cable Entry
From Top
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Industry Standard(s)
Knockouts
8) 1 1/4 in
Mounting Method
Cast Into Concrete
Number of Gang(s)
3-Gang
Carton Quantity
1
Pallet Quantity
90