
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBC4300
3-Gang stamped steel replacement rectangular adjustment collar ships with (4) #8-32 mounting screws. Ships with FB4333 flush concrete floorboxes. Collar have natural finish.
Includes Mounting Screws
Application
Replacement Floorbox Collar
Catalog Number
FBC4300
Color
Natural
Construction
Fabricated
Material
Pregalvanized Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
3-Gang
Series
Floor Boxes
Size
3-Gang
Style
Flanged
Type
In Floor
UPC
783585696157
Dimensions
4.69 in x 11.19 in x 1.22 in
Dimensions Metric
119.1 mm x 284.2 mm x 30.9 mm
Height
1.22 in
Height Metric
30.9 mm
Length
4.69 in
Length Metric
119.1 mm
Size
3-Gang
Width
11.19 in
Width Metric
284.2 mm
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
3-Gang
Carton Quantity
25