HUBBELL WIRING DEVICE-KELLEMS
Image of CSB320W 3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White
Image of CSB320W 3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White
Image of CSB320W 3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White
Image of CSB320W 3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White
+1
Image of CSB320W 3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White

3 Way Toggle Switch, Commercial Grade, 20A 120/277V AC, Back and Side Wired, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB320W

Commercial Grade 3 Way Toggle Switch, 20A 120/277V AC, Back and Side Wired, White

Enhance your lighting control with the Commercial Grade 3 Way Toggle Switch from Hubbell. Designed for versatility, this switch supports 20A at 120/277V AC and offers both back and side wiring options for easy installation. The durable white toggle provides a clean look suitable for various settings, ensuring reliable operation for both commercial and residential environments. Ideal for managing lighting in multiple locations, this three-way switch ensures efficiency and longevity.

  • Versatile three-way operation for multi-location lighting control
  • Supports 20A at 120/277V AC, suitable for commercial and residential use
  • Features both back and side wiring options for flexible installation.

This Three Way Toggle Switch features a corrosion-resistant zinc-plated steel bridge, abuse-resistant nylon toggle, and thread-cleaning captive mounting screws for enhanced durability and reliability.

Product details

General

Action

SPDT

Catalog Number

CSB320W

Color

White

EU RoHS Indicator

Yes

Item Type

Three Way Commercial Toggle Switch

Material

Nylon

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Three Way

Type

Toggle

UPC

783585154244

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500