HUBBELL WIRING DEVICE-KELLEMS
Image of HRWB25BE075 3/4" Masonary or Wood Box Extension for HRWB25 Series Boxes

3/4" Masonary or Wood Box Extension for HRWB25 Series Boxes

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRWB25BE075

Power and AV Access Wall Enclosure, Extension, 3/4"

3/4" masonry or wood box extension for HRWB25 series recess wallboxes allows for easy installation in concrete block walls. It can also be used in wood construction applications for thicker wall coverings. The extension includes a reusable tempory cover with mounting hardware.

  • 3/4" HRWB25WHT & HRWB25BLK wallbox extension
  • For use with masonry, steel and wood framed walls
  • Mounting hardware included

3/4" masonry or wood box extension for HRWB25 series recess wallboxes.

General

Application

HRWB25 Box Extension

Catalog Number

HRWB25BE075

Color

Natural

Construction

Folded

Cover Type

Tempory rectangular

Finish Type

Natural

Insulation

N/A

Knockouts

0

Material - Mounting Hardware

Mounting Screws

Mounting Type

Flush

Number Of Outlets

0

Series

FPTV Wall Boxes

Size

5-Gang

Style

Power/AV

Type

Boxes

UPC

783585695815

Dimensions

Display Size

7.47" (189.7) x 14.50" (368.3) x 0.75" (19.1)

Size

5-Gang

Certifications And Compliance

Industry Standard(s)

ETL

Configuration

Knockouts

0

Number Of Outlets

0