HUBBELL WIRING DEVICE-KELLEMS
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips
Image of HBL254SCM 4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL254SCM

Wall Boxes, 4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • Cables install 3 TIMES FASTER than traditional connector
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. sold #12 pigtail for faster installation
  • Includes "M" style bracket for stud mounting
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

(2) STAB-IT Connectors, 8" Solid #12 Ground Pigtail, and (2) Cable Management Clamps

General

Application

Flush mount in wall

Catalog Number

HBL254SCM

Color

Natural

Knockouts

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697178

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

25