HUBBELL WIRING DEVICE-KELLEMS
4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised
Image of HBL841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL841

Wall Boxes, 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

  • 1/2" Raised
  • Avaiable partition divides box into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Mounting combination capacity of switches, duplex, GFCI, Surge, and USB receptacles
  • Made from zinc, pre-coated, steel
  • 5.5 cu. in. capacity

Standard Product

General

Application

Flush mount in wall

Catalog Number

HBL841

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697376

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25