
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 4GAFBCVRALUC
Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
4GAFBCVRALUC
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
4-Gang
Series
Size
4-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Cover w/ Carpet Insert
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585527062
Length
13 in
Size
4-Gang
Width
13.25 in
Cable Entry
(2) Egress Doors
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
4-Gang