HUBBELL WIRING DEVICE-KELLEMS
4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover
Image of RAFB4BRZ 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover
Image of RAFB4BRZ 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover
Image of RAFB4BRZ 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover
Image of RAFB4BRZ 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover
Discontinued

4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4BRZ

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRZ Bronze Plated Cover

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2.50" thick
  • Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRBRZ Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4BRZ

Color

Plated Antique Bronze

Construction

Fabricated

Cover Shape

Round

Finish Type

Bronze

Knockouts

1) 3/4"- 1", 1)3/4"- 1 1/4", 2)3/4"- 1 1/2", 2)1"- 1 1/4", 1)1 1/2", 1)2", 2)1/2"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

  • Mechanical Mount
  • Mechanical Mount

Number of Gang(s)

4-Gang

Series

Recessed Round - RAF Series

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Access Floor Box with Cover

UPC

783585445205

Dimensions

Dimensions

7.33 in x 8.05 in x 6.41 in

Height

6.41 in

Length

7.33 in

Weight

10.55 lb

Width

8.05 in

Conductor Related

Cable Entry

(2) Egress Doors Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

1) 3/4"- 1", 1)3/4"- 1 1/4", 2)3/4"- 1 1/2", 2)1"- 1 1/4", 1)1 1/2", 1)2", 2)1/2"

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang