HUBBELL WIRING DEVICE-KELLEMS
4-Gang RAFB Series Round Box with CFBS1R8CVRGRY Cover
Image of RAFB4GRY 4-Gang RAFB Series Round Box with CFBS1R8CVRGRY Cover

4-Gang RAFB Series Round Box with CFBS1R8CVRGRY Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4GRY

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRGRY Gray Powder Coat Cover

For use In Raised Access or Wood Floors. Mounts in floors ¾" to 2.50" thick. Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRGRY gray cover. Subplates purchased seperatly.

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2.50" thick
  • Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRGRY Cover
  • Subplates purchased seperatly.

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4GRY

Color

Gray Powder Paint Cover

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

10

Material

Composite

Mounting Method

With Pawels in Raised Access or Wood Floors

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Series

Floorbox Kits

Size

4-Gang

Style

4-Gang

Type

Recessed Round - RAF Series

UPC

783585590547

Dimensions

Dimensions

7.33 in x 8.05 in x 6.41 in

Height

6.41 in

Length

7.33 in

Size

4-Gang

Width

8.05 in

Conductor Related

Cable Entry

(2) Egress Doors Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

10

Mounting Method

With Pawels in Raised Access or Wood Floors

Number of Gang(s)

4-Gang