HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail
Image of HBL192SM 4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail

4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL192SM

Wall Boxes, 4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's , Raised Ground, 10 in. #12 Stranded Copper Pigtail

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Ten 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Drawn Steel, Raised Ground, 10" Solid #12 Ground Pigtail

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL192SM

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697024

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50