HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket
Image of HBL196 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL196

Wall Boxes, 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

  • TKO knockout design provides installation flexibilty
  • FS style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Welded Steel, Long Side Mounting Brackets

General

Application

Flush mount in wall

Catalog Number

HBL196

Color

Natural

Knockouts

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697031

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Configuration

Knockouts

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

25