HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail
Image of HBL189SM 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL189SM

Wall Boxes, 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 and Six TKO's, Raised Ground, with 10 inch #12 Stranded Copper Pigtail

  • TKO knockout design provides installation flexibilty
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Welded Steel, Raised Ground, 8" Solid #12 Ground Pigtail

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL189SM

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697017

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50