HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support
Image of HBL189F 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL189F

Wall Boxes, 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

  • TKO knockout design provides installation flexibilty
  • UBS integrated farside support
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 8 in. #12 Solid Copper pigtail
  • Acceptable in 2-hour fire rated walls

Welded Steel, Raised Ground, 8" Solid #12 Ground Pigtail

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL189F

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697000

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20