HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground
Image of HBL232 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL232

Wall Boxes, 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground
  • Acceptable in 2-hour fire rated walls

Constructed with welded steel and have raised grounds

General

Application

Flush mount in wall

Catalog Number

HBL232

Color

Natural

Knockouts

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697048

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

25