HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Clips
Image of HBL244MSCM 4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Clips

4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Clips

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL244MSCM

Wall Boxes, 4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clips

  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both side of the box, two STAB-IT® connectors with cable management clips
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper groudn pigtail
  • Acceptable for use in 2-hour fire rated walls

(2) STAB-IT Connector, 8" Solid #12 Ground Pigtail, Back- Far Side Support, (2) Cable Management Clamp, and (2) Mounting Brackets

General

Application

Flush mount in wall

Catalog Number

HBL244MSCM

Color

Natural

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697109

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Configuration

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

25