HUBBELL WIRING DEVICE-KELLEMS
Image of HBL232S 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL232S

Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Includes 8 in. #12 solid copper groung pigtail

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL232S

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697079

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25