HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip
Image of HBL232MSCM 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL232MSCM

Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip

  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both sides of the box, STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail, Back- Far Side Support, (1) Cable Management Clamp, and (2) Mounting Brackets

General

Application

Flush mount in wall

Catalog Number

HBL232MSCM

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697062

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25