HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Cover, 2-Device, 5/8 in. Raised
Image of HBL769 4 in. Square Cover, 2-Device, 5/8 in. Raised

4 in. Square Cover, 2-Device, 5/8 in. Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL769

Wall Boxes, 4 in. Square Cover, 2-Device, 5/8 in. Raised

  • 5/8" Raised
  • Angled mounting slots compensate up to 12 degrees for box misalignment

Standard Product

General

Application

Flush mount in wall

Catalog Number

HBL769

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697284

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Configuration

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

50