HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Cover, Exposed Work, 2-Duplex
Image of HBL907C 4 in. Square Cover, Exposed Work, 2-Duplex

4 in. Square Cover, Exposed Work, 2-Duplex

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL907C

Wall Boxes, 4 in. Square Cover, Exposed Work, 2-Duplex

  • 2-Duplex openings
  • Exposed work covers includes device mounting hardware
  • Galvanized Finish
  • UL Listed

Crushed corners, no bonding jumper is required

General

Application

Exposed work

Catalog Number

HBL907C

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697468

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10